IESNA:LM-63-2002
[TEST]P1641381
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-30)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5E-722-U-SL2-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 310W 70CRI 2200K FIXTURE w/ Automotive Frontline DISTRIBUTION OPTIC
[LAMP] (80) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.59A 310.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25839.6
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 310.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
6267.1 6049.8 5694.6 5393.2 5145.5 4974.9 4893.1 4888.5 4956.2 5133.8 5397.9 5795.1 6199.4 6617.6 7014.9 
7395.8 7828.1 8307.1 8821.2 9496.5 10078.3 10206.9 9629.7 8171.6 5989.1 4355.7 3425.7 2666.2 2056.3 1320.3 738.4 
289.8 116.8 35.1 2.3 0.0 0.0 
6267.1 6068.5 5713.3 5395.5 5152.5 4977.2 4888.5 4881.4 4951.5 5122.1 5393.2 5767.1 6197.0 6624.6 7028.9 
7442.5 7916.9 8402.9 8949.7 9608.7 10176.5 10284.0 9746.5 8379.5 6157.3 4442.1 3423.3 2717.6 2126.4 1315.6 743.1 
299.1 123.8 37.4 2.3 0.0 0.0 
6267.1 6042.8 5699.3 5395.5 5154.8 4986.6 4893.1 4876.8 4928.2 5087.1 5348.8 5711.0 6178.3 6671.4 7152.8 
7641.1 8166.9 8734.7 9335.3 9980.2 10496.6 10578.4 10010.6 8627.2 6323.2 4439.8 3523.8 2818.1 2269.0 1525.9 862.3 
404.3 205.6 81.8 18.7 2.3 0.0 
6267.1 6105.9 5767.1 5479.6 5250.6 5087.1 4977.2 4939.9 4956.2 5061.4 5285.7 5601.2 6066.2 6584.9 7183.1 
7788.3 8416.9 9085.2 9840.0 10562.0 11225.7 11398.6 10921.9 9812.0 7407.5 4825.4 3650.0 3189.6 2811.1 2271.3 1390.4 
731.4 453.3 257.0 79.4 2.3 0.0 
6267.1 6117.6 5820.8 5549.7 5327.8 5171.2 5061.4 4993.6 4967.9 4998.3 5124.5 5369.8 5722.7 6208.7 6799.9 
7536.0 8337.5 9122.6 10066.7 10996.7 12130.0 12996.9 13223.6 12609.0 11150.9 7657.5 4276.2 3213.0 2967.7 2850.8 
2656.9 1752.6 1067.9 558.5 198.6 4.7 0.0 
6267.1 6187.7 5930.6 5685.3 5491.3 5341.8 5224.9 5138.5 5087.1 5068.4 5096.4 5206.2 5416.6 5729.7 6204.0 
6778.9 7538.3 8456.6 9480.1 10578.4 11994.5 13782.1 15530.0 16460.0 16396.9 15317.3 11823.9 6187.7 3463.0 2885.9 
2715.3 2425.5 1633.4 1161.4 292.1 9.3 0.0 
6267.1 6227.4 6021.8 5820.8 5664.2 5517.0 5404.9 5320.7 5267.0 5229.6 5232.0 5278.7 5376.8 5554.4 5844.2 
6262.5 6832.6 7545.3 8423.9 9575.9 10882.2 12482.8 14560.2 17462.4 20095.9 21479.3 21649.9 20149.7 15076.6 8337.5 
4129.0 2453.6 1752.6 1182.4 787.5 84.1 0.0 
6267.1 6255.4 6126.9 5982.0 5858.2 5739.0 5643.2 5580.1 5531.1 5496.0 5496.0 5510.0 5547.4 5624.5 5778.7 
6040.5 6442.4 7028.9 7821.1 8839.9 10113.4 11653.3 13389.5 15228.5 17294.2 20406.7 24951.7 27762.8 26872.5 21346.1 
15221.5 10379.8 6115.2 2346.1 764.1 140.2 0.0 
6267.1 6253.1 6131.6 6000.7 5879.2 5767.1 5673.6 5612.8 5563.8 5533.4 5531.1 5545.1 5580.1 5647.9 5781.1 
6021.8 6402.7 6961.1 7753.3 8716.0 9994.2 11569.2 13214.2 15069.6 17004.4 19731.4 24222.6 27748.7 27099.1 21603.1 
15424.8 10410.2 5991.4 2215.2 677.7 142.5 0.0 
6267.1 6288.2 6239.1 6166.6 6103.6 6031.1 5970.4 5942.3 5937.6 5949.3 5963.4 5982.0 5998.4 6031.1 6103.6 
6248.4 6514.8 6963.5 7652.8 8568.8 9744.2 11106.5 12475.8 13793.8 14871.0 16023.0 17567.6 19925.4 20979.2 19002.3 
14814.9 9181.0 3554.2 764.1 191.6 35.1 0.0 
6267.1 6288.2 6278.8 6271.8 6267.1 6246.1 6248.4 6274.1 6330.2 6402.7 6479.8 6542.9 6601.3 6652.7 6720.5 
6823.3 7007.9 7353.7 7909.9 8774.4 9914.8 11171.9 12592.7 13796.1 14831.3 15796.3 17095.6 18616.8 17539.5 14181.7 
10896.2 6683.1 1944.2 495.4 219.7 98.1 0.0 
6267.1 6288.2 6278.8 6260.1 6246.1 6218.1 6190.0 6185.3 6199.4 6213.4 6222.7 6220.4 6201.7 6187.7 6171.3 
6176.0 6248.4 6428.4 6788.2 7377.1 8314.1 9440.4 10735.0 11922.0 13078.7 14127.9 15445.8 16808.1 15223.8 11889.3 
8816.5 4792.6 1268.8 369.2 179.9 79.4 0.0 
6267.1 6204.0 6166.6 6117.6 6054.5 5963.4 5867.5 5781.1 5708.6 5633.9 5552.1 5453.9 5346.5 5232.0 5119.8 
5003.0 4932.9 4935.2 5033.3 5325.4 5853.5 6645.7 7592.1 8445.0 9157.7 9737.2 10475.6 10865.8 9181.0 6620.0 
3860.3 1346.0 369.2 107.5 39.7 16.4 0.0 
6267.1 6197.0 6061.5 5874.6 5659.6 5383.8 5108.1 4809.0 4514.6 4231.8 3918.7 3603.2 3276.1 2897.6 2537.7 2147.5 
1764.2 1397.4 1072.6 813.2 640.3 549.1 507.1 504.7 474.4 397.2 303.8 217.3 156.6 116.8 88.8 67.8 46.7 32.7 23.4 18.7 0.0 
6267.1 6131.6 5874.6 5521.7 5124.5 4659.5 4168.7 3703.7 3168.6 2628.8 2086.7 1556.3 1086.6 764.1 581.8 500.1 453.3 
418.3 380.9 348.2 308.4 273.4 238.3 203.3 168.2 135.5 109.8 91.1 74.8 58.4 46.7 37.4 28.0 23.4 18.7 16.4 0.0 
6267.1 6066.2 5666.6 5173.5 4584.7 3963.1 3285.5 2575.1 1876.4 1245.5 813.2 630.9 551.5 495.4 446.3 397.2 352.8 
313.1 271.1 236.0 198.6 170.6 144.9 123.8 107.5 91.1 74.8 60.8 51.4 44.4 35.1 28.0 23.4 18.7 16.4 16.4 0.0 
6267.1 5984.4 5442.3 4781.0 4042.6 3243.4 2397.5 1570.3 955.7 698.7 607.6 539.8 472.0 413.6 357.5 310.8 268.7 229.0 
198.6 172.9 149.6 130.9 112.2 95.8 79.4 65.4 53.7 46.7 39.7 37.4 30.4 23.4 18.7 16.4 14.0 11.7 0.0 
6267.1 5888.6 5246.0 4474.9 3577.5 2649.9 1677.8 955.7 712.7 628.6 551.5 472.0 404.3 343.5 289.8 247.7 215.0 186.9 161.2 
137.9 116.8 100.5 81.8 67.8 58.4 49.1 42.1 37.4 32.7 30.4 30.4 25.7 18.7 16.4 11.7 9.3 0.0 
6267.1 5818.5 5063.7 4194.4 3161.6 2140.5 1187.1 768.8 666.0 588.9 500.1 418.3 348.2 289.8 245.4 210.3 182.3 156.6 133.2 
112.2 93.5 77.1 63.1 53.7 44.4 39.7 35.1 32.7 30.4 28.0 28.0 25.7 23.4 16.4 11.7 7.0 0.0 
6267.1 5769.4 4949.2 4002.8 2930.3 1787.6 944.0 717.4 635.6 553.8 458.0 376.2 306.1 254.7 217.3 186.9 158.9 135.5 112.2 93.5 
77.1 63.1 51.4 44.4 37.4 32.7 30.4 25.7 25.7 23.4 23.4 21.0 18.7 14.0 9.3 7.0 0.0 
6267.1 5682.9 4872.1 3890.7 2748.0 1628.7 869.3 698.7 619.2 535.1 434.6 350.5 285.1 238.3 203.3 172.9 144.9 119.2 98.1 81.8 
65.4 53.7 44.4 35.1 30.4 25.7 23.4 21.0 21.0 18.7 18.7 16.4 14.0 11.7 7.0 4.7 0.0 
6267.1 5666.6 4839.4 3841.6 2717.6 1572.6 864.6 698.7 619.2 525.8 434.6 352.8 282.7 236.0 203.3 170.6 142.5 116.8 95.8 79.4 
63.1 51.4 39.7 32.7 28.0 25.7 23.4 21.0 18.7 18.7 16.4 14.0 14.0 9.3 7.0 2.3 0.0 
